RADOX® EN 50264-3-1 600V M black 1 x 6 mm²
Part no. 34603
Item Details RADOX® EN 50264-3-1 600V M black 1 x 6 mm²
- Part no.
- 34603
- Item description
- RADOX® EN 50264-3-1 600V M black 1 x 6 mm²
- OEM Part no.
- 85096349
- Outer Ø mm (approx.)
- 4.6
- Weight kg/km (approx.)
- 70.0
- Cu factor per km
- 57.6
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892294105
- Customs tariff number
- 85444995
Technical Data RADOX® EN 50264-3-1 600V M black 1 x 6 mm²
All technical data can be found in the data sheet in the Downloads section |