RADOX® 4 GKW-AX 1800V M blue 1 x 150 mm²
Part no. 11006753
Item Details RADOX® 4 GKW-AX 1800V M blue 1 x 150 mm²
- Part no.
- 11006753
- Item description
- RADOX® 4 GKW-AX 1800V M blue 1 x 150 mm²
- OEM Part no.
- 85067494
- Outer Ø mm (approx.)
- 22.1
- Weight kg/km (approx.)
- 1522.0
- Cu factor per km
- 1440.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892288944
- Customs tariff number
- 85446010
Technical Data RADOX® 4 GKW-AX 1800V M blue 1 x 150 mm²
All technical data can be found in the data sheet in the Downloads section |