RADOX® 4 GKW-AX 1800V M grey 1 x 1,5 mm²
Part no. 11006731
Item Details RADOX® 4 GKW-AX 1800V M grey 1 x 1,5 mm²
- Part no.
- 11006731
- Item description
- RADOX® 4 GKW-AX 1800V M grey 1 x 1,5 mm²
- OEM Part no.
- 12567226
- Outer Ø mm (approx.)
- 3.4
- Weight kg/km (approx.)
- 24.5
- Cu factor per km
- 14.4
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- Individual quantities available
- yes
- EAN / GTIN
- 4060892288722
- Customs tariff number
- 85446010
Technical Data RADOX® 4 GKW-AX 1800V M grey 1 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |