RADOX® 3 GKW 600V grey 1 x 0,75 mm² Part no. 34400
  • Halogen-free (LS0H)

Item Details

Part no.
34400
Item description
RADOX® 3 GKW 600V grey 1 x 0,75 mm²
OEM Part no.
12548126
Outer Ø mm (approx.)
2.2
Weight kg/km (approx.)
11.4
Cu factor per km
7.2
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
500, 4000
Individual quantities available
yes
EAN / GTIN
4060892287015
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible