RADOX® 155 violet 1 mm² Part no. 11005556
  • Halogen-free (LS0H)

Item Details

Part no.
11005556
Item description
RADOX® 155 violet 1 mm²
OEM Part no.
12420329
Outer Ø mm (approx.)
2.5
Weight kg/km (approx.)
13.4
Cu factor per km
9.6
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
100, 1500
Individual quantities available
no
EAN / GTIN
4060892300561
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible