PVC-flat black 24 G 1,5 mm²
Part no. 27030
Item Details PVC-flat black 24 G 1,5 mm²
- Part no.
- 27030
- Item description
- PVC-flat black 24 G 1,5 mm²
- Cu factor per km
- 346.0
- Weight kg/km (approx.)
- 820.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892169076
- Customs tariff number
- 85444995
Technical Data PVC-flat black 24 G 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |