PVC-flat black 7 G 6 mm² Part no. 27018
  • EAC certification
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
27018
Item description
PVC-flat black 7 G 6 mm²
Cu factor per km
403.0
Weight kg/km (approx.)
760.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892168956
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible