PVC-flat black 12 G 2,5 mm²
Part no. 27011
Item Details PVC-flat black 12 G 2,5 mm²
- Part no.
- 27011
- Item description
- PVC-flat black 12 G 2,5 mm²
- Cu factor per km
- 288.0
- Weight kg/km (approx.)
- 580.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892168888
- Customs tariff number
- 85444995
Technical Data PVC-flat black 12 G 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |