PVC-flat black 20 G 1 mm² Part no. 26999
  • EAC certification
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
26999
Item description
PVC-flat black 20 G 1 mm²
Cu factor per km
192.0
Weight kg/km (approx.)
495.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892168765
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible