PVC-flat-CY black 4 x 4 G 1 mm² Part no. 27103
  • EAC certification
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
27103
Item description
PVC-flat-CY black 4 x 4 G 1 mm²
Outer Ø mm (approx.)
310.0
Weight kg/km (approx.)
625.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892169236
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible