PUR-spiral cable H05BQ-F orange 2 x 0,75 mm² (SL 1500 mm)
Part no. 85229
Item Details PUR-spiral cable H05BQ-F orange 2 x 0,75 mm² (SL 1500 mm)
- Part no.
- 85229
- Item description
- PUR-spiral cable H05BQ-F orange 2 x 0,75 mm² (SL 1500 mm)
- Spiral length (unexpanded) mm
- 1500
- Spiral length (expanded) mm
- 6000
- Outer Ø mm (approx.)
- 6.5
- Spiral-outer Ø mm (approx.)
- 23.0
- Cu factor per km
- 221.8
- Weight kg/km (approx.)
- 700.0
- Copper base in EUR / 100 kg
- 150
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892334726
- Customs tariff number
- 85444995
Technical Data PUR-spiral cable H05BQ-F orange 2 x 0,75 mm² (SL 1500 mm)
Temperature range | -25°C to +70°C |
Nominal voltage | H05BQ-F U0/U 300/500 V H07BQ-F U0/U 450/750 V |
Test voltage | H05BQ-F 2000 V H07BQ-F 2500 V |
Expansion ratio | 1:4 |
Straight ends | in each case 200 mm |
Details PUR-spiral cable H05BQ-F orange 2 x 0,75 mm² (SL 1500 mm)
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: rubber
-
- Core identification acc. to DIN VDE 0293-308
-
- Protective conductor: starting with 3 cores
-
- Cores stranded in layers with optimal lay lengths
-
- Outer sheath: PUR
-
- Sheath colour: orange
Notes
-
- On request closed spiral lengths up to max. 5000 mm possible.
-
- As well in axial construction
-
- The conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- Machine Construction
-
- Electrical Tools
-
- Building Industry
-
- Handling Equipment
-
- Entertainment Equipment
-
- Medical devices
-
- Measurement instruments
-
- Rolling doors