PUR Single Core yellow 1 x 50 mm²
Part no. 50823
Item Details PUR Single Core yellow 1 x 50 mm²
- Part no.
- 50823
- Item description
- PUR Single Core yellow 1 x 50 mm²
- Outer Ø mm (approx.)
- 13.2
- Cu factor per km
- 480.0
- Weight kg/km (approx.)
- 560.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892226663
- Customs tariff number
- 85444995
Technical Data PUR Single Core yellow 1 x 50 mm²
All technical data can be found in the data sheet in the Downloads section |