PUR Single Core grey 1 x 25 mm²
Part no. 50791
Item Details PUR Single Core grey 1 x 25 mm²
- Part no.
- 50791
- Item description
- PUR Single Core grey 1 x 25 mm²
- Outer Ø mm (approx.)
- 10
- Cu factor per km
- 240.0
- Weight kg/km (approx.)
- 278.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892226342
- Customs tariff number
- 85444995
Technical Data PUR Single Core grey 1 x 25 mm²
All technical data can be found in the data sheet in the Downloads section |