PUR-electronic spiral cable black 4 x 0,14 mm² (SL 500 mm)
Part no. 85568
Item Details PUR-electronic spiral cable black 4 x 0,14 mm² (SL 500 mm)
- Part no.
- 85568
- Item description
- PUR-electronic spiral cable black 4 x 0,14 mm² (SL 500 mm)
- Spiral length (unexpanded) mm
- 500
- Spiral length (expanded) mm
- 2000
- Outer Ø mm (approx.)
- 4
- Spiral-outer Ø mm (approx.)
- 14.0
- Cu factor per km
- 29.2
- Weight kg/km (approx.)
- 100.0
- Copper base in EUR / 100 kg
- 150
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892339226
- Customs tariff number
- 85444995
Technical Data PUR-electronic spiral cable black 4 x 0,14 mm² (SL 500 mm)
Temperature range | -25°C to +70°C |
Nominal voltage | <= 0.14 mm² 300 V >= 0.25 mm² 500 V |
Test voltage | 2000 V |
Expansion ratio | 1:4 |
Straight ends | in each case 200 mm |
Details PUR-electronic spiral cable black 4 x 0,14 mm² (SL 500 mm)
Cable Structure
-
- Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
-
- Core insulation: TPE-E
-
- Core identification acc. to DIN 47100
-
- Cores stranded in layers
-
- Outer sheath: PUR
-
- Sheath colour: black
Notes
-
- On request closed spiral lengths up to max. 5000 mm possible.
-
- As well in axial construction
-
- The conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- Handling Equipment
-
- Entertainment Equipment
-
- Medical devices
-
- Measurement instruments
-
- Rolling doors
-
- In all fields in which low-current cables are used