Petrol Station Cable ((N)YYÖ-J) black 2 x 1.5 mm² Part no. 32592
  • VDE certification
  • UV-resistant
  • UKCA certification

Item Details

Part no.
32592
Item description
Petrol Station Cable ((N)YYÖ-J) black 2 x 1.5 mm²
Outer Ø mm (approx.)
11
Cu factor per km
29.0
Weight kg/km (approx.)
180.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892272721
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible