NSSHÖU yellow 19 G 2,5 mm² Part no. 38034
  • EAC certification
  • VDE certification
  • Robust
  • UKCA certification

Item Details

Part no.
38034
Item description
NSSHÖU yellow 19 G 2,5 mm²
Outer Ø mm (approx.)
33.5
Cu factor per km
466.0
Weight kg/km (approx.)
1260.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892166983
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible