(N)SHTÖU-V yellow 3 G 6 mm²
Part no. 31043
Item Details (N)SHTÖU-V yellow 3 G 6 mm²
- Part no.
- 31043
- Item description
- (N)SHTÖU-V yellow 3 G 6 mm²
- Outer Ø mm (approx.)
- 16.2 - 18.9
- Cu factor per km
- 173.0
- Weight kg/km (approx.)
- 450.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892170911
- Customs tariff number
- 85444995
Technical Data (N)SHTÖU-V yellow 3 G 6 mm²
All technical data can be found in the data sheet in the Downloads section |
Details (N)SHTÖU-V yellow 3 G 6 mm²
Cable Structure
-
- Sheath colour: yellow