(N)SHTÖU-V yellow 3 G 1,5 mm² Part no. 31040
  • EAC certification
  • VDE certification
  • UV-resistant
  • Robust
  • UKCA certification

Item Details

Part no.
31040
Item description
(N)SHTÖU-V yellow 3 G 1,5 mm²
Outer Ø mm (approx.)
10.9 - 13.6
Cu factor per km
45.0
Weight kg/km (approx.)
191.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892170881
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: yellow

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible