(N)HXH-FE 180/E 90 orange 3 x 1,5 re mm²
Part no. 53000
Item Details (N)HXH-FE 180/E 90 orange 3 x 1,5 re mm²
- Part no.
- 53000
- Item description
- (N)HXH-FE 180/E 90 orange 3 x 1,5 re mm²
- Outer Ø mm (approx.)
- 14
- Cu factor per km
- 43.0
- Weight kg/km (approx.)
- 280.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892274701
- Customs tariff number
- 85444995
Technical Data (N)HXH-FE 180/E 90 orange 3 x 1,5 re mm²
All technical data can be found in the data sheet in the Downloads section |