(N)HXCH-FE 180/E 90 orange 24 x 2,5 / 10 re mm² Part no. 53068
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification

Item Details

Part no.
53068
Item description
(N)HXCH-FE 180/E 90 orange 24 x 2,5 / 10 re mm²
Outer Ø mm (approx.)
37.5
Cu factor per km
696.0
Weight kg/km (approx.)
1900.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892275548
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible