(N)HXCH-FE 180/E 90 orange 12 x 2,5 / 4 re mm² Part no. 53067
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification

Item Details

Part no.
53067
Item description
(N)HXCH-FE 180/E 90 orange 12 x 2,5 / 4 re mm²
Outer Ø mm (approx.)
28
Cu factor per km
334.0
Weight kg/km (approx.)
1050.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892275531
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible