NEOPREN black 30 G 1 mm² Part no. 25074
  • EAC certification
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
25074
Item description
NEOPREN black 30 G 1 mm²
Outer Ø mm (approx.)
22.4
Cu factor per km
290.0
Weight kg/km (approx.)
680.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892168154
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible