NEOPREN black 19 G 1,5 mm² Part no. 25034
  • EAC certification
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
25034
Item description
NEOPREN black 19 G 1,5 mm²
Outer Ø mm (approx.)
20.9
Cu factor per km
274.0
Weight kg/km (approx.)
635.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892167751
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible