Neon Light Cable yellow 1 x 1.5 mm² 4 kV Part no. 23148
  • Halogen-free (LS0H)

Item Details

Part no.
23148
Item description
Neon Light Cable yellow 1 x 1.5 mm² 4 kV
Outer Ø mm (approx.)
6.6
Cu factor per km
14.4
Weight kg/km (approx.)
59.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
no
EAN / GTIN
4060892238611
Customs tariff number
85446010

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible