(N)A2XH-J black 5 G 35 rm mm² Part no. 50120
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification

Item Details

Part no.
50120
Item description
(N)A2XH-J black 5 G 35 rm mm²
Outer Ø mm (approx.)
27
Al factor per km
508.0
Weight kg/km (approx.)
986.0
Aluminium base in EUR / 100 kg
0
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892271397
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible