(N)A2XH-J black 3 G 120 / 70 sm mm² Part no. 50102
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification

Item Details

Part no.
50102
Item description
(N)A2XH-J black 3 G 120 / 70 sm mm²
Outer Ø mm (approx.)
35.1
Al factor per km
1247.0
Weight kg/km (approx.)
1704.0
Aluminium base in EUR / 100 kg
0
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892271212
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible