Metal-tube gland LI PG 11 (50 pcs.) Part no. 90732
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification

Item Details

Part no.
90732
Item description
Metal-tube gland LI PG 11 (50 pcs.)
Brass surcharge
yes
Thread type
PG
Size
PG 11
Thread length mm
7.0
Suitable for tube outer Ø mm
17.0
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892388873
Customs tariff number
74122000

Technical Data

Metal-tube gland
Temperature range -40°C to +250°C
Protection class IP 40

Details

Cable Structure

      • Material: Brass nickel plated
      • Grounding sleeve: Brass bare
      • Retaining ring: spring steel

Application

      • Tube gland for protection tubes type:
      • PT-S, S-PU
      • SWM-M
      • SPR-AS
      • SPR-EDU-AS
      • SPR-PVC-AS.
      • The rotating interior sockets with tube rotation lock is inserted into the gland and secured against tearing by the spring steel ring.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible