MEGAFLEX® 600 black 5 G 16 mm²
Part no. 13323
Item Details MEGAFLEX® 600 black 5 G 16 mm²
- Part no.
- 13323
- Item description
- MEGAFLEX® 600 black 5 G 16 mm²
- Outer Ø mm (approx.)
- 24.2
- Cu factor per km
- 768.0
- Weight kg/km (approx.)
- 1600.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892052552
- Customs tariff number
- 85444995
Technical Data MEGAFLEX® 600 black 5 G 16 mm²
All technical data can be found in the data sheet in the Downloads section |