MEGAFLEX® 600 black 7 G 6 mm²
Part no. 13314
Item Details MEGAFLEX® 600 black 7 G 6 mm²
- Part no.
- 13314
- Item description
- MEGAFLEX® 600 black 7 G 6 mm²
- Outer Ø mm (approx.)
- 19.3
- Cu factor per km
- 403.0
- Weight kg/km (approx.)
- 860.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892052460
- Customs tariff number
- 85444995
Technical Data MEGAFLEX® 600 black 7 G 6 mm²
All technical data can be found in the data sheet in the Downloads section |