Lift-2S black 25 G 1 mm² Part no. 25093
  • EAC certification
  • UV-resistant
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
25093
Item description
Lift-2S black 25 G 1 mm²
Outer Ø mm (approx.)
19
$Einhaengelaenge_max_m
50
Cu factor per km
240.0
Weight kg/km (approx.)
660.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892168376
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible