KVA MFDE M25 x 1.5 / PG 16 (3 x 3.0 mm) Part no. 96438
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification

Item Details

Part no.
96438
Item description
KVA MFDE M25 x 1.5 / PG 16 (3 x 3.0 mm)
Thread type
metric / PG
Size
M25 x 1.5 / PG 16
Insert colour
white
Number holes x cable Ø mm
3 x 3.0
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892359347
Customs tariff number
39269097

Technical Data

PVC multiple sealing insert
Temperature range -20°C to +105°C

Details

Cable Structure

      • Material: Soft PVC

Notes

      • Legend:
      • Dimensions
      • W - Width
      • a - Diameter of stud hole

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • For use with KVA gland bodies.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible