JZ-600-PUR grey 7 G 1 mm² (18 AWG)
Part no. 28325
Item Details JZ-600-PUR grey 7 G 1 mm² (18 AWG)
- Part no.
- 28325
- Item description
- JZ-600-PUR grey 7 G 1 mm² (18 AWG)
- Outer Ø mm (approx.)
- 11.7
- Cu factor per km
- 67.0
- Weight kg/km (approx.)
- 174.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892041303
- Customs tariff number
- 85444995
Technical Data JZ-600-PUR grey 7 G 1 mm² (18 AWG)
All technical data can be found in the data sheet in the Downloads section |