JZ-600-PUR black 25 G 1,5 mm² (16 AWG) Part no. 28271
  • UL certification
  • CSA certification
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
28271
Item description
JZ-600-PUR black 25 G 1,5 mm² (16 AWG)
Outer Ø mm (approx.)
23.9
Cu factor per km
360.0
Weight kg/km (approx.)
730.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892040795
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible