JE-H(ST)HRH Bd Fire Alarm Cable red 8 x 2 x 0,8 mm
Part no. 34077
Item Details JE-H(ST)HRH Bd Fire Alarm Cable red 8 x 2 x 0,8 mm
- Part no.
- 34077
- Item description
- JE-H(ST)HRH Bd Fire Alarm Cable red 8 x 2 x 0,8 mm
- Outer Ø mm (approx.)
- 21.6
- Cu factor per km
- 85.0
- Weight kg/km (approx.)
- 545.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892275982
- Customs tariff number
- 85444995
Technical Data JE-H(ST)HRH Bd Fire Alarm Cable red 8 x 2 x 0,8 mm
All technical data can be found in the data sheet in the Downloads section |
Details JE-H(ST)HRH Bd Fire Alarm Cable red 8 x 2 x 0,8 mm
Cable Structure
-
- , conductor diameter: 0.8 mm
-
- Sheath colour: red