JE-H(St)H Bd Fire Alarm Cable FE 180/E30 red 52 x 2 x 0,8 mm Part no. 34165
  • Halogen-free (LS0H)
  • UKCA certification

Item Details

Part no.
34165
Item description
JE-H(St)H Bd Fire Alarm Cable FE 180/E30 red 52 x 2 x 0,8 mm
Outer Ø mm (approx.)
25.2
Cu factor per km
529.0
Weight kg/km (approx.)
865.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892275920
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible