J-Y(St)Y Lg grey 60 x 2 x 0,8 mm Part no. 33032
  • EAC certification
  • VDE certification
  • UKCA certification

Item Details

Part no.
33032
Item description
J-Y(St)Y Lg grey 60 x 2 x 0,8 mm
Outer Ø mm (approx.)
28
Cu factor per km
606.0
Weight kg/km (approx.)
1050.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
500, 1000
Individual quantities available
yes
EAN / GTIN
4060892262203
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible