J-Y(St)Y Lg grey 2 x 2 x 0,6 mm
Part no. 33001
Item Details J-Y(St)Y Lg grey 2 x 2 x 0,6 mm
- Part no.
- 33001
- Item description
- J-Y(St)Y Lg grey 2 x 2 x 0,6 mm
- Outer Ø mm (approx.)
- 5
- Cu factor per km
- 13.0
- Weight kg/km (approx.)
- 40.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 100, 500, 1000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892261893
- Customs tariff number
- 85444995
Technical Data J-Y(St)Y Lg grey 2 x 2 x 0,6 mm
All technical data can be found in the data sheet in the Downloads section |