J-H(St)H Bd grey 30 x 2 x 0,6 mm Part no. 34055
  • EAC certification
  • VDE certification
  • Halogen-free (LS0H)
  • UKCA certification

Item Details

Part no.
34055
Item description
J-H(St)H Bd grey 30 x 2 x 0,6 mm
Outer Ø mm (approx.)
15.1
Cu factor per km
172.0
Weight kg/km (approx.)
350.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
500, 1000
Individual quantities available
yes
EAN / GTIN
4060892262715
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible