J-2Y(St)Y St III Bd grey 40 x 2 x 0,6 mm²
Part no. 33207
Item Details J-2Y(St)Y St III Bd grey 40 x 2 x 0,6 mm²
- Part no.
- 33207
- Item description
- J-2Y(St)Y St III Bd grey 40 x 2 x 0,6 mm²
- Outer Ø mm (approx.)
- 15.5
- Cu factor per km
- 229.0
- Weight kg/km (approx.)
- 376.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 500, 1000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892091827
- Customs tariff number
- 85444995
Technical Data J-2Y(St)Y St III Bd grey 40 x 2 x 0,6 mm²
All technical data can be found in the data sheet in the Downloads section |