HELUTOP® HT-MS-EX-d / e4 M32 x 1.5 (CD 15.0-25.0 mm) SZ 48, 52 TL 18

HELUTOP® HT-MS-EX-d / e4 M32 x 1.5 (CD 15.0-25.0 mm) SZ 48, 52 TL 18 Part no. 906974
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • UKCA certification

Item Details

Part no.
906974
Item description
HELUTOP® HT-MS-EX-d / e4 M32 x 1.5 (CD 15.0-25.0 mm) SZ 48, 52 TL 18
Thread type
metric
Size
M32 x 1.5
Cable Ø from / to mm
15.0 - 25.0
Thread length mm
18.0
Spanner size mm
48 / 52
Height mm
81
Angle size mm
57.0
Pieces per Packaging Unit
12
Individual quantities available
no
EAN / GTIN
4060892350252
Customs tariff number
74122000

Technical Data

Nickel plated brass EX cable gland
Temperature range -40°C to +100°C
Protection class IP 66 / IP 68

Details

Cable Structure

      • Material: Brass, nickel plated
      • Clamp: Polyamide (PA) 6
      • Seal: Nitrile butadiene rubber (NBR)
      • O-ring: Nitrile butadiene rubber (NBR)

Properties

      • optimum strain relief through clamping lamella
      • easy to assemble, time and cost savings
      • watertight, dust-tight
      • large clamping areas
      • Explosive protection

Tests

      • Test standard EN 60079-0:2012, EN 60079-1:2007, EN 60079-7:2007, EN 60079-11:2012, EN 60079-31:2014, IEC 60079-0:2012, IEC 60079-1:2014, IEC 60079-7:2006, IEC 60079-11:2011, IEC 60079-31:2013

Notes

      • Stainless steel 1.4404 and other temperature ranges on request.
      • PVC shrouds and earth tags on request.
      • Certificate of Conformity: CESI 13 ATEX 033X
      • Marking: Ex II 2 GD, Exd IIC Gb / Exe IIC Gb, Extb IIIC Db
      • Legend:
      • Dimensions
      • C - Corner dimension
      • H - Height
      • TD - Thread Diameter
      • TL - Thread Length
      • SZU - Spanner Size upper body
      • SZL - Spanner Size lower body
      • 1 - Lower body
      • 2 - Lower sealing ring
      • 3 - O-Ring
      • 4 - Grounding cone
      • 5 - Swivel braid retainer
      • 6 - Middle body
      • 7 - Upper sealing ring
      • 8 - Pressure cap

Application

      • Zone 1
      • Zone 2
      • Zone 21
      • Zone 22
      • IIA
      • IIB
      • IIC

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible