HELUTHERM® 600 1 x 50 mm²
Part no. 51715
Item Details HELUTHERM® 600 1 x 50 mm²
- Part no.
- 51715
- Item description
- HELUTHERM® 600 1 x 50 mm²
- Outer Ø mm (approx.)
- 13.5
- Ni factor per km
- 480.0
- Weight kg/km (approx.)
- 600.0
- Nickel base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892243677
- Customs tariff number
- 85444995
Technical Data HELUTHERM® 600 1 x 50 mm²
All technical data can be found in the data sheet in the Downloads section |