HELUTHERM® 600 1 x 4 mm² Part no. 51709
  • Halogen-free (LS0H)
  • UKCA certification

Item Details

Part no.
51709
Item description
HELUTHERM® 600 1 x 4 mm²
Outer Ø mm (approx.)
4.5
Ni factor per km
38.0
Weight kg/km (approx.)
54.5
Nickel base in EUR / 100 kg
0
Metres per Packaging Unit
100, 250
Cut-to-length service available
yes
EAN / GTIN
4060892243615
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible