HELUTHERM® 145 MULTI-C black 14 x 0,75 mm² Part no. 52222
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
52222
Item description
HELUTHERM® 145 MULTI-C black 14 x 0,75 mm²
Outer Ø mm (approx.)
12.2
Cu factor per km
167.0
Weight kg/km (approx.)
250.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892154423
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible