HELUSPREADER YSLTÖ-J black 36 G 2,5 mm² Part no. 40160
  • EAC certification
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
40160
Item description
HELUSPREADER YSLTÖ-J black 36 G 2,5 mm²
Outer Ø mm (approx.)
38.1 - 41.0
Cu factor per km
864.0
Weight kg/km (approx.)
2500.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892171451
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible