HELUSOUND® 450 EXTREME FLEX PVC black 8 x 4 mm² Part no. 11017573
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • UV-resistant
  • Length marking in metres
  • UKCA certification
  • Speaker cable
  • round
  • extremely flexible

Item Details

Part no.
11017573
Item description
HELUSOUND® 450 EXTREME FLEX PVC black 8 x 4 mm²
AWG (approx.)
12
Outer Ø mm (approx.)
16.8
Cu factor per km
307.2
Weight kg/km (approx.)
507.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892518409
Customs tariff number
85444995

Technical Data

PVC speaker cable
Temperature range flexible -30°C to +70°C
fixed -40°C to +70°C
Test voltage core/core 2000 V
Minimum bending radius flexible 8x Outer-Ø
fixed 5x Outer-Ø

Details

Cable Structure

      • Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
      • Core insulation: PVC
      • Core identification: colour coded
      • x = without protective conductor
      • Cores stranded with optimal lay lengths
      • Outer sheath: PVC
      • Sheath colour: black (RAL 9005)
      • Length marking: in metres

Properties

      • resistant to: UV radiation
      • for outdoor use
      • extremely flexible
      • excellent flexibility allows for fast winding, unwinding, and laying

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • HELUSOUND® 450 EXTREME FLEX PVC is suitable for mobile use as well as permanent installation, both indoors and outdoors; eliminating the need for multiple storage. The classic areas of application include festivals, professional stage technology, installations in studios and broadcasts. The use of highly flexible copper strands (class 6) and a special soft PVC sheath material means that a very high degree of flexibility and optimum feel can be achieved. At the same time, the cable is very robust and, thanks to optimised stranding technology (no corkscrew formation), a long service life can be expected.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible