HELUSOUND® 400 PVC black 2 x 4 mm²
Part no. 400091
Item Details HELUSOUND® 400 PVC black 2 x 4 mm²
- Part no.
- 400091
- Item description
- HELUSOUND® 400 PVC black 2 x 4 mm²
- Outer Ø mm (approx.)
- 9.4
- Cu factor per km
- 76.8
- Weight kg/km (approx.)
- 169.3
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892305047
- Customs tariff number
- 85444995
Technical Data HELUSOUND® 400 PVC black 2 x 4 mm²
All technical data can be found in the data sheet in the Downloads section |
Details HELUSOUND® 400 PVC black 2 x 4 mm²
Cable Structure
-
- Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
-
- Core insulation: PVC
-
- Outer sheath: PVC
-
- Sheath colour: black