HELUPOWER® SOLARFLEX®-X PREMIUM red 1 x 35 mm² Part no. 11027270
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • Halogen-free (LS0H)
  • UV-resistant
  • UKCA certification
  • cable for photovoltaic systems
  • improved water resistance acc. to TÜV Rheinland 2 PfG 2750
  • 1500 V DC

Item Details

Part no.
11027270
Item description
HELUPOWER® SOLARFLEX®-X PREMIUM red 1 x 35 mm²
Sheath colour
red
AWG (approx.)
2
Outer Ø mm (approx.)
11.5 - 12.3
Cu factor per km
336.0
Weight kg/km (approx.)
365.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
-
Cut-to-length service available
yes
EAN / GTIN
4060892542671
Customs tariff number
85446010

Technical Data

Cross-linked single core cable acc. to DIN VDE 0283-618 / DIN EN 50618, IEC 62930, TÜV Rheinland 2 PfG 2750
Temperature range fixed -40°C to +90°C
Permissible operating temperature of the conductor +120°C
Nominal voltage AC U0/U 1000/1000 V
DC U0/U 1500/1500 V
Test voltage 6500 V
Minimum bending radius fixed 5x Outer-Ø

Details

Cable Structure

      • Copper wire tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: cross-linked compound
      • x = without protective conductor
      • Outer sheath: cross-linked compound

Properties

      • resistant to: UV radiation, ozone, weathering effects, water
      • for outdoor use
      • direct burial
      • halogen-free

Tests

      • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
      • UV-resistant acc. to DIN VDE 0283-618 / DIN EN 50618 Appendix E
      • ozone-resistant acc. to DIN VDE 0283-618 / DIN EN 50618
      • weather-resistant acc. to DIN VDE 0283-618 / DIN EN 50618 Appendix E
      • DC Voltage resistance of the insulation acc. to DIN VDE 0283-618 / DIN EN 50618 Tab. 2
      • Improved water resistance acc. to TÜV Rheinland 2 PfG 2750

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • HELUPOWER® SOLARFLEX®-X PREMIUM is suitable for permanent installation in fresh water (up to 1 metre water depth) and is used for wiring photovoltaic modules in floating solar parks. A wide range of applications in different countries is possible due to EN 50618 and IEC 62930 certification. Suitable for direct burial; we recommend: laying in pipes. The maximum DC voltage of the system in which the cable is installed must not exceed 1.8 kV. The cable is suitable for use in and on devices and systems with protective insulation (protection class II).
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible