HELUPOWER® CHARGE-1200-DC PUR black 2 x 70 + 1 G 35 + 6 x 0,75 mm²
Part no. 17001089
Item Details HELUPOWER® CHARGE-1200-DC PUR black 2 x 70 + 1 G 35 + 6 x 0,75 mm²
- Part no.
- 17001089
- Item description
- HELUPOWER® CHARGE-1200-DC PUR black 2 x 70 + 1 G 35 + 6 x 0,75 mm²
- Outer Ø mm (approx.)
- 32.5
- Cu factor per km
- 1795.0
- Weight kg/km (approx.)
- 2300.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892522536
- Customs tariff number
- 85446010
Technical Data HELUPOWER® CHARGE-1200-DC PUR black 2 x 70 + 1 G 35 + 6 x 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |
Details HELUPOWER® CHARGE-1200-DC PUR black 2 x 70 + 1 G 35 + 6 x 0,75 mm²
Cable Structure
-
- Sheath colour: black