HELUKAT® 500 CAT.6A F/FTP FRNC STATIC violet 4 x 2 x AWG 23 /1 Part no. 803378
  • Halogen-free (LS0H)
  • Length marking in metres

Item Details

Part no.
803378
Item description
HELUKAT® 500 CAT.6A F/FTP FRNC STATIC violet 4 x 2 x AWG 23 /1
Outer Ø mm (approx.)
7.5
Cu factor per km
26.0
Weight kg/km (approx.)
50.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
100, 500, 1000
Individual quantities available
yes
EAN / GTIN
4060892313943
Customs tariff number
85444920

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible