HELUKAT® 1500 CAT.7A S/FTP FRNC STATIC yellow 4 x 2 x AWG 22 /1 Part no. 802169
  • Halogen-free (LS0H)
  • Length marking in metres

Item Details

Part no.
802169
Item description
HELUKAT® 1500 CAT.7A S/FTP FRNC STATIC yellow 4 x 2 x AWG 22 /1
Outer Ø mm (approx.)
7.7
Cu factor per km
40.0
Weight kg/km (approx.)
66.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
100, 500, 1000
Individual quantities available
yes
EAN / GTIN
4060892314087
Customs tariff number
85444920

Technical Data

All technical data can be found in the data sheet in the Downloads section
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible